??
CAD model selection
PR-M50D20-00500-00100-16_00_0
HELP_VARIABLE
Company
KONOK Linear Automation
Description
PR Series - Linear Axes - Linear actuators with toothed belt, movable bar with single linear guide, suitable for multi-axis solutions
Bill of material
PR-M50D20-00500-00100-16_00_0
CODE
Code
PR-M50D20-00500-00100-16_00_0
MT
Rails quantity
Single Rail
PROFILE
Profile section
50x50
PH
Select pulley Hole Diameter
16
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
CORSAX
Slider unit position
mm
Enter value for CORSAX
Slider unit position
mm
cm
inch
ft
L
Total length
500 mm
RK
Gearbox Kit
RKP
Reducer kit position
SAC
Sensor activator Code
SENSOR
Sensor Code
N/A
PP
Pulley Pitch Diameter
47.76 mm
SP
Slider Unit Stroke per pulley revolution
150 mm
CT
Idling speed torque
2 N*m
S
Speed
4 mt/sec
A
Acceleration
30 mt/sec
R
Repetability
0.10 mm
DMX
Dynamic Torque Mx
82.00 N*m
DMY
Dynamic Torque My
597.20 N*m
DMZ
Dynamic Torque Mz
597.20 N*m
SFY
Static forces Fy
2370 N
SFZ
Static forces Fz
2370 N
TL
Max pulling force on Slider unit Fx
800 N
MOIX
Moment of inertia Ix
25 cm⁴
MOIY
Moment of inertia Iy
25 cm⁴
FMX
Section modulus Wx
10 cm³
FMY
Section modulus Wy
10 cm³
LW
Linear weight
3 kg/m
HT
Groove Type
10.6-PG
MWZS
No Stroke Profile Weight
7.00 kg
BW0
No Stroke Profile Weight
2.90 kg
LW100
Linear weight 100 mm
0.60 kg
CW
Slider unit weight
4.10 kg
TWA
Total Axis Weight
7.6 kg
Preview - Generation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.