??
CAD model selection
PI-M120M25-835-100-47_00_00_0_0_00000
HELP_VARIABLE
Company
KONOK Linear Automation
Description
PI SERIES - Linear Axis with moving profile and parallel rails
Bill of material
PI-M120M25-835-100-47_00_00_0_0_00000
CODE
Code
PI-M120M25-835-100-47_00_00_0_0_00000
MT
Rails quantity
Dual guide
PROFILE
Profile section
120x120
PH
Select pulley Hole Diameter
47 mm
L
Total length
835 mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
CORSAX
Slider unit position
mm
Enter value for CORSAX
Slider unit position
mm
cm
inch
ft
RK
Gearbox Kit
RKP
Reducer kit position
SAC
Sensor activator Code
SAS
Sensor activator side
SBC
Sensor bracket Code
N/A
SENSOR
Sensor Code
N/A
BRK
Brake
BRKP1
Brake position 1
BRKP2
Brake position 2
BRKP3
Brake position 3
BRKP4
Brake position 4
PP
Pulley Pitch Diameter
89.12 mm
SP
Slider Unit Stroke per pulley revolution
280 mm
CT
Idling speed torque
3 N*m
S
Speed
4 mt/sec
A
Acceleration
30 mt/sec
R
Repetability
0.10 mm
DMX
Dynamic Torque Mx
1400.00 N*m
DMY
Dynamic Torque My
3100.00 N*m
DMZ
Dynamic Torque Mz
3400.00 N*m
SFY
Static forces Fy
6350 N
SFZ
Static forces Fz
6350 N
TL
Max pulling force on Slider unit Fx
4000 N
MOIX
Moment of inertia Ix
659.10 cm⁴
MOIY
Moment of inertia Iy
659.10 cm⁴
FMX
Section modulus Wx
109.00 cm³
FMY
Section modulus Wy
109.00 cm³
LW
Linear weight
11.50 kg/m
HT
Groove Type
10.4-PG
MWZS
No Stroke Profile Weight
34.90 kg
BW0
No Stroke Profile Weight
15.70 kg
LW100
Linear weight 100 mm
2.00 kg
CW
Slider unit weight
19.20 kg
TWA
Total Axis Weight
36.900 kg
Preview - Generation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.