??
CAD model selection
HU-M160L20-00648-00100-47_0_00_0_00_0_0_0
HELP_VARIABLE
Company
KONOK Linear Automation
Description
HU SERIES - Linear Axis with two parallel rails
Bill of material
HU-M160L20-00648-00100-47_0_00_0_00_0_0_0
CODE
Code
HU-M160L20-00648-00100-47_0_00_0_00_0_0_0
MT
Rails quantity
Dual guide
PROFILE
Profile section dimentions
80x160
KAC
KAC Kit Arrangement
TFI
P Version
CV
Version choice
PH
Select pulley Hole Diameter
mm
L
Total length
648 mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
CORSAX
Slider unit position
mm
Enter value for CORSAX
Slider unit position
mm
cm
inch
ft
RK
Gearbox Kit
RKP
Reducer kit position
SPM
SAC
Sensor activator Code
SAS
Sensor activator side
SBC
Sensor bracket Code
N/A
SENSOR
Sensor Code
N/A
KK
KAC kit
PP
Pulley Pitch Diameter
70.03 mm
SP
Slider Unit Stroke per pulley revolution
220 mm
ST
Idling speed torque
3.00 Nm
S
Speed
4 mt/sec
A
Acceleration
30 mt/sec²
R
Repetability
0.10 mm
DMX
Dynamic Torque Mx
790 Nm
DMY
Dynamic Torque My
1340 Nm
DMZ
Dynamic Torque Mz
1550 Nm
SFY
Static Forces Fy
4610 N
SFZ
Static Forces Fz
4610 N
TL
Max pulling force on Slider unit
2600 N
MOIX
Moment of Inertia Ix
287.50 cm⁴
MOIY
Moment of Inertia Iy
975.50 cm⁴
FMX
Section Modulus Wx
71.90 cm³
FMY
Section Modulus Wy
121.90 cm³
LW
Linear Weight
10.40 kg/m
HT
Groove Type
10.4-PG
MWZS
No Stroke Profile Weight
15.70 kg
LW100
Linear Weight 100 mm
1.72 kg
CW
Slider unit weight
4.00 kg
TWA
Total Axis Weight
17.42 kg
Preview - Generation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.