??
CAD model selection
HR-K100K25-00738-00100-47_00_0_00_0_0
HELP_VARIABLE
Company
KONOK Linear Automation
Description
HR Series - Linear Axes - Linear toothed belt actuators, with single linear guide, suitable for multi-axis solutions
Bill of material
HR-K100K25-00738-00100-47_00_0_00_0_0
CODE
Code
HR-K100K25-00738-00100-47_00_0_00_0_0
MT
Rails quantity
Single Rail
PROFILE
Profile section
100x100
PH
Select pulley Hole Diameter
L
Total length
738 mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
CORSAX
Slider unit position
mm
Enter value for CORSAX
Slider unit position
mm
cm
inch
ft
RK
Gearbox Kit
RKP
Reducer kit position
SPM
SAC
Sensor activator Code
SAS
Sensor activator side
SBC
Sensor bracket Code
N/A
SENSOR
Sensor Code
N/A
KK
KAC kit
PP
Pulley Pitch Diameter
89.12 mm
SP
Slider Unit Stroke per pulley revolution
280 mm
CT
Idling speed torque
3.00 N*m
S
Speed
4 mt/sec
A
Acceleration
30 mt/sec
R
Repetability
0.1 mm
DMX
Dynamic Torque Mx
136 N*m
DMY
Dynamic Torque My
1020 N*m
DMZ
Dynamic Torque Mz
1020 N*m
SFY
Static forces Fy
3496 N
SFZ
Static forces Fz
3496 N
TL
Max pulling force on Slider unit Fx
4300 N
MOIX
Moment of inertia Ix
423.31 cm⁴
MOIY
Moment of inertia Iy
421.15 cm⁴
FMX
Section modulus Wx
84.67 cm³
FMY
Section modulus Wy
84.23 cm³
LW
Linear weight
10.40 kg/m
HT
Groove Type
10.6-PG
MWZS
No Stroke Profile Weight
17.00 kg
LW100
Linear weight 100 mm
1.50 kg
CW
Slider unit weight
3.3 kg
TWA
Total Axis Weight
18.50 kg
Preview - Generation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.