??
CAD model selection
HL-K200K25-00778-00100-47_00_0_0_0_0_0
HELP_VARIABLE
Company
KONOK Linear Automation
Description
HL SERIES - Linear Axis with two rails on perpendicular sides
Bill of material
HL-K200K25-00778-00100-47_00_0_0_0_0_0
CODE
Code
HL-K200K25-00778-00100-47_00_0_0_0_0_0
MT
Rails quantity
Dual guide
PROFILE
Profile section
100x200
KAC
KAC Kit Arrangement
TFI
P Version
PH
Pulley Hole Diameter
47 mm
L
Length
778 mm
CORSA
Stroke
CORSAX
Slider unit position
RK
Gearbox Kit
RKP
Reducer kit position
SPM
SAC
Sensor activator Code
SBC
Sensor bracket Code
N/A
SENSOR
Sensor Code
N/A
KK
KAC kit
PP
Pulley Pitch Diameter
89.12 mm
SP
Slider Unit Stroke per pulley revolution
280 mm
ST
Idling speed torque
3.00 Nm
S
Speed
4 mt/sec
A
Acceleration
30 mt/sec²
R
Repetability
0.10 mm
DMX
Dynamic Torque Mx
2980 Nm
DMY
Dynamic Torque My
2980 Nm
DMZ
Dynamic Torque Mz
3850 Nm
SFY
Static Forces Fy
7860 N
SFZ
Static Forces Fz
7860 N
TL
Max pulling force on Slider unit Fx
4300 N
MOIX
Moment of Inertia Ix
791.80 cm⁴
MOIY
Moment of Inertia Iy
2725.70 cm⁴
FMX
Section Modulus Wx
158.40 cm³
FMY
Section Modulus Wy
272.60 cm³
LW
Linear Weight
17.70 kg/m
HT
Groove Type
10.6-PG
MWZS
No Stroke Profile Weight
30.2 kg
LW100
Linear Weight 100 mm
2.66 kg
CW
Slider unit weight
10.20 kg
TWA
Total Axis Weight
32.86 kg
Preview - Generation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.