??
CAD model selection
FL-K120I15-00450-00100-40_00
HELP_VARIABLE
Company
KONOK Linear Automation
Description
F SERIES - Telescopic linear units - Linear actuators with toothed belt with double carriage movement and telescopic extension
Bill of material
FL-K120I15-00450-00100-40_00
CODE
Code
FL-K120I15-00450-00100-40_00
MT
Rails quantity
Telescopic
PROFILE
Profile section
120x80
PH
Pulley Hole Diameter
40 mm
L
Total length
450.00 mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
CORSAX
Slider unit position
RK
Reducer kit
RKP
Reducer kit position
PP
Pulley Pitch Diameter
70.03 mm
SP
Slider Unit Stroke per pulley revolution
220 mm
CT
Idling speed torque
3 Nm
S
Speed
4 mt/sec
A
Acceleration
30 m/s2
R
Repetability
0.10 mm
DMX
Slider Unit Dinamic Torque Mx
520 Nm
DMY
Slider Unit Dinamic Torque My
860 Nm
DMZ
Slider Unit Dinamic Torque Mz
1050 Nm
DMDWX
Driven slider Dynamic Torque Mx
315 Nm
DMDWY
Driven slider Dynamic Torque My
750 Nm
DMDWZ
Driven slider Dynamic Torque Mz
810 Nm
TL
Max pulling force on Slider unit Fx
2100 N
HT
Groove Type
08-PK
MWZS
No Stroke Profile Weight
20.50 kg
BW0
No Stroke Profile Weight
9.50 kg
LW100
Linear weight 100 mm
1.60 kg
MWW
Driving Slider unit weight
8 kg
DWW
Driven slider weight
3.00 kg
TWA
Total Axis Weight
22.10 kg
Preview - Generation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.